??
CAD model selection
Selectable products: 1
ROLEC taraPLUS 149.020.000 - 144.300.250 - 144.310.500
HELP_VARIABLE
Company
ROLEC
Description
taraPLUS - Modern variable suspension-system
Bill of material
ROLEC taraPLUS 149.020.000 - 144.300.250 - 144.310.500
Type
Important note
Simplified view
Standard type
Elbow 48
Mat.-No.
149.020.000
Round tube
Round tube 48 - 0.25 m
Round tube Mat.-No.
144.300.250
Rectangular tube
Rectangular tube 60/40 - 0.50 m
Rectangular tube Mat.-No.
144.310.500
Weight
800 g
Round tube weight
900 g
Rectangular tube weight
2150 g
Round tube length
mm
Rectangular tube length
mm
Dimensioning
2D VIEW
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.