??
CAD model selection
Selectable products: 1
ROLEC QUADRO 147.015.200 - 144.040.500 - 144.040.500
HELP_VARIABLE
Company
ROLEC
Description
QUADRO 80 - Solid suspension-systems
Bill of material
ROLEC QUADRO 147.015.200 - 144.040.500 - 144.040.500
Type
Important note
Simplified view
QUADRO type
QUADRO 80
Type
Intermediate joint
Mat.-No.
147.015.200
Square tube type
Square tube, 0,50 m
Square tube Mat.-No.
144.040.500
Square tube type
Square tube, 0,50 m
Square tube Mat.-No.
144.040.500
Material
GGG
Square tube material
Fe
Weigth
10000 g
Square tube weight
3375 g
Square tube weight
3375 g
Square tube length
mm
Square tube length
mm
Dimensioning
2D VIEW
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.