??
CAD model selection
Selectable products: 1
ROLEC aluCLIC 240.112.000
HELP_VARIABLE
Company
ROLEC
Description
aluCLIC - Aluminium enclosures with a snap-on device
Bill of material
ROLEC aluCLIC 240.112.000
Type
ACL 112
Mat.-No.
240.112.000
Length
160 mm
Width
110 mm
Height
70 mm
Length
66 mm
Width
116 mm
Weight
810 g
Keypad dimension
151.5 +0 -0.2 x 101.5 +0 -0.2 mm
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.