??
CAD model selection
Selectable products: 1
ROLEC aluDISC 280.160.000
HELP_VARIABLE
Company
ROLEC
Description
aluDISC - Aluminium enclosures. Round.
Bill of material
ROLEC aluDISC 280.160.000
Type
AR 160
Mat.-No.
280.160.000
Length
190 mm
Width
179 mm
Height
90.0 mm
Length
155.5 mm
Width
99.0 mm
Height
65.5 mm
Length
57.5 mm
Weight
1190 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.