??
CAD model selection
Selectable products: 1
ROLEC aluPLUS 196.082.000
HELP_VARIABLE
Company
ROLEC
Description
aluPLUS - The PLUS in technology and design.
Bill of material
ROLEC aluPLUS 196.082.000
Type
AP 082
Mat.-No.
196.082.000
Length
125 mm
Width
84 mm
Height
59 mm
Length
113 mm
Width
52 mm
Weight
395 g
Keypad dimension
94.1 +0 -0.2 x 78.1 +0 -0.2 mm
Product information
INFO
Preview - Generation
3D
Dimension
2D