??
CAD model selection
Selectable products: 1
ROLEC conTROL 311.083.000
HELP_VARIABLE
Company
ROLEC
Description
conTROL - EMC conform aluminium command enclosures
Bill of material
ROLEC conTROL 311.083.000
Type
EKTF 083
Mat.-No.
311.083.000
Length
179.8 mm
Width
84.8 mm
Height
55.0 mm
Length
163 mm
Width
52 mm
Weight
600 mm
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.