??
CAD model selection
Selectable products: 1
ROLEC polyTOP 132.080.000
HELP_VARIABLE
Company
ROLEC
Description
polyTOP - Modular polyester enclosures glass-fibre reinforced
Bill of material
ROLEC polyTOP 132.080.000
Type
PT 080
Mat.-No.
132.080.000
Length
82 mm
Width
82 mm
Height
60 mm
Length
67 mm
Width
67 mm
Weight
240 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.