??
CAD model selection
Selectable products: 1
ROLEC starCASE 230.090.000
HELP_VARIABLE
Company
ROLEC
Description
starCASE - Designed thermoplastic enclosures for industrial electronics
Bill of material
ROLEC starCASE 230.090.000
Type
SC 090
Mat.-No.
230.090.000
Width
90 mm
Length
120 mm
Height
50 mm
Length
99 mm
Width
34 mm
Weight
155 g
Product information
INFO
Preview - Generation
3D
Dimension
2D