??
CAD model selection
Selectable products: 1
ROLEC technoBOX 220.080.000
HELP_VARIABLE
Company
ROLEC
Description
technoBOX - Thermoplastic enclosures - modern designed
Bill of material
ROLEC technoBOX 220.080.000
Type
TBA 080
Mat.-No.
220.080.000
Length
83 mm
Width
81 mm
Height
60 mm
Length
70 mm
Width
50 mm
Weight
170 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.