??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
CAD model selection
Selectable products: 1
ROLEC inoCASE 174.150.000
HELP_VARIABLE
Company
ROLEC
Description
inoCASE A4 / mini V4A - inoCASE
Bill of material
ROLEC inoCASE 174.150.000
TYP
ICCF 150
Mat.-No.
174.150.000
Length
180 mm
Width
150 mm
Height
60 mm
Weight
1230 gr
Mounting point D
160 mm
Mounting point E
104 mm
Product information
PDF INFO
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.