??
Download CAD models
CAD model selection
Selectable products: 1
ROLEC handCASE 270.080.000
HELP_VARIABLE
Company
ROLEC
Description
handCASE - Mobile hand held enclosures made of aluminium
Bill of material
ROLEC handCASE 270.080.000
Type
HCF 080
Mat.-No.
270.080.000
Variation information
with battery compartment
Length
180 mm
Width
80 mm
Height
42.4 mm
Weight
450 g
Product information
INFO
Previews - 3D
3D
2D