??
Download CAD models
CAD model selection
Selectable products: 1
ROLEC aluCASE 190.200.100
HELP_VARIABLE
Company
ROLEC
Description
aluCASE - Premium enclosures made of aluminium
Bill of material
ROLEC aluCASE 190.200.100
Type
ACF 200
Mat.-No.
190.200.100
Width
200 mm
Length
230 mm
Height
90 mm
Length
212 mm
Width
144 mm
Keypad dimension
191.4 +0 -0.2 x 189.4 +0 -0.2 mm
Weight
1720 g
Product information
INFO
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.