??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
CAD model selection
Selectable products: 1
ROLEC polyKOM 180.081.000
HELP_VARIABLE
Company
ROLEC
Description
polyKOM - Compatible terminal- enclosures glass-fibre reinforced
Bill of material
ROLEC polyKOM 180.081.000
Type
PK 081
Mat.-No.
180.081.000
Length
80 mm
Width
75 mm
Height
55 mm
Length
68 mm
Width
45 mm
Weight
230 g
Product information
INFO
Previews - 3D
3D
2D