??
Download CAD models
CAD model selection
Selectable products: 1
ROLEC commandCASE 193.200.000
HELP_VARIABLE
Company
ROLEC
Description
commandCASE - Command enclosures made of die-cast aluminium
Bill of material
ROLEC commandCASE 193.200.000
Type
CC 200
Mat.-No.
193.200.000
Length
230 mm
Width
200 mm
Height
120 mm
Length
212 mm
Width
144 mm
Weight
2005 g
Product information
INFO
Previews - 3D
3D
2D