??
CAD模型选择
可提供的产品: 1
ROLEC aluKOM 106.163.000
HELP_VARIABLE
Company
ROLEC
Description
aluKOM - Compatible terminal aluminium-enclosures
Bill of material
ROLEC aluKOM 106.163.000
Type
AK 163
Mat.-No.
106.163.000
Length
360.0 mm
Width
160 mm
Height
90 mm
Length
340 mm
Width
110 mm
Weight
2540 g
Product information
INFO
Preview - Generation
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.