??
Seleção de modelos em CAD
Available products: 1
ROLEC conFORM 110.121.000
HELP_VARIABLE
Company
ROLEC
Description
conFORM - EMC conform aluminium enclosures
Bill of material
ROLEC conFORM 110.121.000
Type
EK 121
Mat.-No.
110.121.000
Length
127 mm
Width
125 mm
Height
90 mm
Length
106 mm
Width
82 mm
Weigth
1050 g
Product information
INFO
Preview - Generation
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.