??
CAD model selection
Selectable products: 1
ROLEC aluFACE KE 126.160.000
HELP_VARIABLE
Company
ROLEC
Description
aluFACE KE - Command enclosures made of die-cast aluminium
Bill of material
ROLEC aluFACE KE 126.160.000
Type
KE 160
Mat.-No.
126.160.000
Length
160 mm
Width
160 mm
Height
117 mm
Length
142 mm
Width
142 mm
Weight
1330 g
Product information
INFO
Preview - Generation
3D
Dimension
2D