??
CAD model selection
Selectable products: 1
ROLEC polyDOOR 130.162.000
HELP_VARIABLE
Company
ROLEC
Description
polyDOOR - Enclosures with integrated lid made by glass-fibre reinforced polyester
Bill of material
ROLEC polyDOOR 130.162.000
Type
PD 162
Mat.-No.
130.162.000
Length
260 mm
Width
160 mm
Height
100 mm
Length
238 mm
Width
138 mm
Weight
1500 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.