??
CAD model selection
Selectable products: 1
ROLEC technoPLUS 290.092.000
HELP_VARIABLE
Company
ROLEC
Description
technoPLUS - Thermoplastic enclosures - sturdy and weatherproof
Bill of material
ROLEC technoPLUS 290.092.000
Type
TP 092
Mat.-No.
290.092.000
Length
180 mm
Width
90 mm
Height
70 mm
Length
162 mm
Width
44 mm
Weight
330 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.