??
CAD model selection
Selectable products: 1
ROLEC conFORM 110.081.000
HELP_VARIABLE
Company
ROLEC
Description
conFORM - EMC conform aluminium enclosures
Bill of material
ROLEC conFORM 110.081.000
Type
EK 081
Mat.-No.
110.081.000
Length
79 mm
Width
84 mm
Height
67 mm
Length
63 mm
Width
52 mm
Weigth
320 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.