??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
CAD model selection
Selectable products: 1
ROLEC aluFACE KE 126.160.000
HELP_VARIABLE
Company
ROLEC
Description
aluFACE KE - Command enclosures made of die-cast aluminium
Bill of material
ROLEC aluFACE KE 126.160.000
Type
KE 160
Mat.-No.
126.160.000
Length
160 mm
Width
160 mm
Height
117 mm
Length
142 mm
Width
142 mm
Weight
1330 g
Product information
INFO
Previews - 3D
3D
2D