??
CAD model selection
Selectable products: 2
ROLEC aluFACE KTE 127.160.000
HELP_VARIABLE
Company
ROLEC
Description
aluFACE KTE - Command enclosures made of die-cast aluminium
Bill of material
ROLEC aluFACE KTE 127.160.000
Type
Mat.-No.
Length
240 mm
Width
mm
Height
120 mm
Length
mm
Width
142 mm
Height
103 mm
Weight
g
Product information
INFO
Preview - Generation
3D
Dimension
2D