??
CAD model selection
Selectable products: 9
ROLEC QUADRO 147.025.500 - 144.020.500
HELP_VARIABLE
Company
ROLEC
Description
QUADRO 50 - Solid suspension-systems
Bill of material
ROLEC QUADRO 147.025.500 - 144.020.500
Type
Important note
Simplified view
QUADRO type
QUADRO 50
Type
Mat.-No.
Square tube type
Square tube, 0,50 m
Square tube Mat.-Nr.
144.020.500
Square tube type
Square tube Mat.-Nr.
Material
Square tube material
Fe
Weight
g
Square tube weight
3375 g
Square tube weight
g
Square tube length
mm
Square tube length
mm
Dimensioning
2D VIEW
Product information
INFO
Preview - Generation
3D
Dimension
2D