??
CAD model selection
Selectable products: 1
ROLEC aluKOM 106.121.000
HELP_VARIABLE
Company
ROLEC
Description
aluKOM - Compatible terminal aluminium-enclosures
Bill of material
ROLEC aluKOM 106.121.000
Type
AK 121
Mat.-No.
106.121.000
Length
122.0 mm
Width
120 mm
Height
91 mm
Length
106 mm
Width
82 mm
Weight
970 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.