??
CAD model selection
Selectable products: 1
ROLEC aluFACE KVF 123.202.000
HELP_VARIABLE
Company
ROLEC
Description
aluFACE KVF - Command enclosures made of die-cast aluminium
Bill of material
ROLEC aluFACE KVF 123.202.000
Type
KVF 202
Mat.-No.
123.202.000
Length
300 mm
Width
200 mm
Height
95 mm
Length
280 mm
Width
180 mm
Weight
3350 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.