??
CAD model selection
Selectable products: 1
ROLEC polyDOOR 130.120.000
HELP_VARIABLE
Company
ROLEC
Description
polyDOOR - Enclosures with integrated lid made by glass-fibre reinforced polyester
Bill of material
ROLEC polyDOOR 130.120.000
Type
PD 120
Mat.-No.
130.120.000
Length
140 mm
Width
120 mm
Height
100 mm
Length
118 mm
Width
98 mm
Weight
850 g
Product information
INFO
Preview - Generation
3D
Dimension
2D