??
CAD model selection
Selectable products: 1
ROLEC technoBOX 220.060.000
HELP_VARIABLE
Company
ROLEC
Description
technoBOX - Thermoplastic enclosures - modern designed
Bill of material
ROLEC technoBOX 220.060.000
Type
TBA 060
Mat.-No.
220.060.000
Length
66 mm
Width
51 mm
Height
35 mm
Length
53 mm
Width
38 mm
Weight
50 g
Product information
INFO
Preview - Generation
3D
Dimension
2D