??
CAD model selection
Selectable products: 1
ROLEC starCASE 230.092.000
HELP_VARIABLE
Company
ROLEC
Description
starCASE - Designed thermoplastic enclosures for industrial electronics
Bill of material
ROLEC starCASE 230.092.000
Type
SC 092
Mat.-No.
230.092.000
Width
90 mm
Length
160 mm
Height
50 mm
Length
139 mm
Width
34 mm
Weight
191 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.