??
CAD model selection
Selectable products: 1
ROLEC aluCLIC 240.132.000
HELP_VARIABLE
Company
ROLEC
Description
aluCLIC - Aluminium enclosures with a snap-on device
Bill of material
ROLEC aluCLIC 240.132.000
Type
ACL 132
Mat.-No.
240.132.000
Length
200 mm
Width
130 mm
Height
70 mm
Length
86 mm
Width
156 mm
Weight
1070 g
Keypad dimension
191.5 +0 -0.2 x 121.5 +0 -0.2 mm
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.