??
CAD model selection
Selectable products: 1
ROLEC technoPLUS 290.090.000
HELP_VARIABLE
Company
ROLEC
Description
technoPLUS - Thermoplastic enclosures - sturdy and weatherproof
Bill of material
ROLEC technoPLUS 290.090.000
Type
TP 090
Mat.-No.
290.090.000
Length
130 mm
Width
90 mm
Height
70 mm
Length
112 mm
Width
44 mm
Weight
260 g
Product information
INFO
Preview - Generation
3D
Dimension
2D