??
CAD model selection
Selectable products: 1
ROLEC conTROL 311.082.000
HELP_VARIABLE
Company
ROLEC
Description
conTROL - EMC conform aluminium command enclosures
Bill of material
ROLEC conTROL 311.082.000
Type
EKTF 082
Mat.-No.
311.082.000
Length
129.8 mm
Width
84.8 mm
Height
55.0 mm
Length
113 mm
Width
52 mm
Weight
450 mm
Product information
INFO
Preview - Generation
3D
Dimension
2D